Distributed I/O device - RL PN 24-1 DIO 16/8 2TX - 2773500

Digital I/O device for PROFINET; 100Base-TX, SNMPv2, TFTP, LLDP, PDev, eight inputs (24 V DC), eight configurable inputs or outputs (24 V DC, max. 0.5 A), VARIOSUB push/pull connection method, rugged metal housing, degree of protection IP67

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Rugged metal housing
  • Comprehensive diagnostic functions
  • M12 connector for I/O devices
  • Push/pull connector for supply voltage
  • Push/pull connector for PROFINET, either with fiber optic or twisted pair
Logo

Key Commercial Data

Orderkey 2773500
Packing unit 1 pc
Catalog page Page 283 (AX-2011)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback