Distributed I/O device - FLX ASI DI 4 M12 - 2773429

AS-i digital input module, AB slave, 4 digital inputs, 24 V DC, 2, 3 and 4-conductor connection method, IP67 protection

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Description

The digital Fieldline M12 AS-Interface input modules with IP67 housing protection make it possible to connect digital sensors to the AS-i using M12 plugs using the SPEEDCON connection method.
The modules are connected to AS-i using the flat-ribbon cable cable penetration technique.

Your advantages

  • Tool-free connection to AS-Interface using penetration technique
  • M12 connection technology with SPEEDCON fast locking system for the I/Os
  • Optimized for direct mounting and DIN rail mounting
Logo

Key Commercial Data

Orderkey 2773429
Packing unit 1 pc
Catalog page Page 226 (C-6-2017)
GTIN 4046356156608
Weight per Piece (excluding packing) 233.500 g
Custom tariff number 85176200
Country of origin SG (Singapore)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback