Termination board - IBS S5 DAB/I - 2767244

No picture available

Termination board for Siemens SIMATIC ® S5 controllers

Price:

Overview

Technical data

Downloads

Product Description

INTERBUS controller boards for Siemens SIMATIC S5 controllers
These INTERBUS controller boards allow the distributed connection of INTERBUS I/O modules to SIMATIC S5 -115 U to 155 U, 130 WB and 150 S controllers. They replace up to 4096 inputs and outputs of conventional I/O cards.
The controller boards only communicate with the controller via the SIMATIC I/O device bus and behave exactly like in-circuit I/O cards.
The IBS S5 DAB/I controller board has been phased out.

Key Commercial Data

Orderkey 2767244
Packing unit 1 pc
Weight per Piece (excluding packing) 7.630 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback