Surge protection device - TT-SLKK5-F/110AC - 2765602

Modular terminal block with gas-filled surge arrester as coarse protection between clamping connector and DIN rail, separate PE connection, nominal voltage: 110 V AC, mounting on NS 35/7.5, terminal width: 6.2 mm, terminal height: 69 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2765602
Packing unit 1 pc
Catalog page Page 123 (C-6-2013)
GTIN 4017918066468
Weight per Piece (excluding packing) 19.248 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback