Electronic housing - EG 90-A/PC GN - 2764988

The figure shows a fully mounted version of the electronic housing

Housing cover,for connection on both sides

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Tool-free mounting
  • Functional and industry-oriented housing technology
  • Date of manufacture and material and part identification embossed on the housing (recyclability)
  • Optimum accommodation of electronic components with graded pitches with a design width of 22.5 mm, 45 mm, 67.5 mm, and 90 mm
  • Practical and easy-to-wire conductor connection using extra finely stranded sturdy screw terminal blocks up to 2.5 mm²
  • Fast snap-on mounting on symmetrical DIN rails according to EN 60715
  • Shock and contamination-proof accommodation of electronic components (IP40 housing, IP20 terminal blocks)

Key Commercial Data

Orderkey 2764988
Packing unit 1 pc
Minimum order quantity 10 pc
Catalog page Page 721 (C-1-2013)
GTIN 4017918107932
Weight per Piece (excluding packing) 25.640 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback