Mounting base housing - EG 45-GMF/PC GN - 2764849

The figure shows a fully mounted version of the electronic housing

Component housing, length: 75 mm, without vents, Lower housing part with metal foot catch, cross connection: without bus connector, color: green, width: 45 mm, height: 107.5 mm, number of positions cross connector: not relevant

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Tool-free mounting
  • Optimum accommodation of electronic components with graded pitches with a design width of 22.5 mm, 45 mm, 67.5 mm, and 90 mm
  • Fast snap-on mounting on symmetrical DIN rails according to EN 60715
  • Practical and easy-to-wire conductor connection using extra finely stranded sturdy screw terminal blocks up to 2.5 mm²
  • Date of manufacture and material and part identification embossed on the housing (recyclability)
  • Functional and industry-oriented housing technology
  • Shock and contamination-proof accommodation of electronic components (IP40 housing, IP20 terminal blocks)

Key Commercial Data

Orderkey 2764849
Packing unit 1 pc
Minimum order quantity 10 pc
Catalog page Page 721 (C-1-2013)
GTIN 4017918131906
Weight per Piece (excluding packing) 63.210 g
Custom tariff number 85389099
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

  • Create PDF
  • Send by Email
  • Feedback