Surge protection plug - UFBK-EX(I)- 24DC-ST - 2762760

No picture available

Protective plug for base element UFBK-EX(I), with two conductor protection for EEx-ia circuits, 24 V DC, color: Blue

Price:

Overview

Technical data

FAQs

Downloads

Product Description

Two conductor protective plug for EEX ib circuits. Protective cascade consisting of coarse, medium and fine protection elements. The protective function of the internal components of the surge arrester can be tested with a separate tester.

Logo

Key Commercial Data

Orderkey 2762760
Packing unit 1 pc
GTIN 4017918065133
Weight per Piece (excluding packing) 82.620 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback