Type 3 surge protection device - MT-4PE-230AC - 2762100

Rail-mountable module with surge voltage equipment protection for 3-phase power supply units, optical power and error display, mounting on NS 35/7.5. Nominal voltage: 230 V AC/DC, housing width: 75 mm

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 2762100
Packing unit 1 pc
Catalog page Page 31 (TT-2005)
GTIN 4017918064846
Weight per Piece (excluding packing) 193.800 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback