Bus terminal module - IBS IP CBK 1/24-F - 2759948

No picture available

Installation bus terminal module, supply voltage: 24 V DC, protection type: IP65

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Product Description

The IBS IP CBK 1/24-F modules are bus terminal modules in compact IP65 housings. They permit the electrically isolated connection of input/output modules with installation remote bus interface.
The INTERBUS installation remote bus is up to 50 m long and is responsible not only for data transport, but also for the supply of the module electronics of all connected I/O modules and connected sensors.
The installation remote bus branches off from the INTERBUS remote bus at the bus terminal module. Each branch can be disabled separately, enabling various system parts to be operated independently of one another. All conductors are connected via IP65 round connectors.
The IBS IP CDI 3/24-F and IBS IP CDO 3/24-F modules complement the INTERBUS IP 65 range with I/O components in compact design.
The housings are the same as the bus terminal module. They are designed for the connection of 8 inputs or 8 outputs each using 3 or 4-wire connections.
The modules are used in the installation remote bus, i.e., the connection to the INTERBUS remote bus is established with the help of the bus terminal module (IBS IP CBK 1/24).
The power supply of the module electronics and the sensors is provided via the bus cable. To provide power supply to the actuators, a separate line is laid to the compact output modules. This actuator power supply can be sent on to the next module.
The expanded diagnostic capabilities of the IP65- I/O modules make possible reliable system operation and rapid troubleshooting and repair.
All the electrical connections are pluggable, so that the modules can be replaced without having to open the housings.

Key Commercial Data

Orderkey 2759948
Packing unit 1 pc
GTIN 4017918064075
Weight per Piece (excluding packing) 930.900 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback