Installation remote bus cable - IBS INBC METER/S - 2759870

By the meter, Installation remote bus cable, INTERBUS, shielded, PUR, may green RAL 6017, 9-wire (3 x 2 x 0.25 mm² + 3 x 1 mm²), color single wire: green-yellow, white-brown, gray-pink, red, blue, green/yellow, highly flexible, welding sputter-resistant

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 2759870
Packing unit 1 M
GTIN 4017918064020
Weight per Piece (excluding packing) 90.240 g
Custom tariff number 85444995
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback