Termination board - IBS VME3H CB/I-T - 2754529

Termination board, single European format with electrical isolation

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Product Description

INTERBUS controller boards for VMEbus systems

Bus for networking complex multiprocessor structures. As a result, it is used by most CPU and I/O card manufacturers as well as by several PLC manufacturers as a local system bus.
INTERBUS controller boards with a VMEbus interface make it possible to adapt the INTERBUS system to all control systems which use the VMEbus as their system-internal backplane bus. Apart from use in pure VMEbus computers, it can equally well be used in GE or Allen-Bradley controllers.
The clearly structured architecture of the VMEbus system has a positive influence on the handling of the INTERBUS system. A driver development kit (DDK) containing basic routines for operating the VMEbus controller boards, in addition to the necessary register description (shortpage, MPM register), enables the user to adapt the software (operating systems, tools, etc.) optimally to the application in question.

Key Commercial Data

Orderkey 2754529
Packing unit 1 pc
GTIN 4017918063238
Weight per Piece (excluding packing) 3.060 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback