I/O module - IB ST 24 DI 16/4 - 2754338

The figure shows version IB ST 24 BDI 16/4

INTERBUS-ST digital input module, 16 inputs, 24 V DC, 4-conductor connection technology, IP20 degree of protection, consisting of: terminal part with screw connection and module electronics

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

INTERBUS ST digital input modules
The digital INTERBUS input modules are designed for the connection of digital control signals, such as those generated by switches, limit switches, electronic proximity switches, and photoelectric switches.
The scope of functions provided by the standard models covers the majority of applications.
All the typical advantages of INTERBUS ST handling, such as multi-wire connection method and plug-in electronics are available.

Your advantages

  • 16 digital inputs
  • Connection of sensors in 2-, 3-, and 4-conductor technology
  • Short-circuit protection for the sensor supply
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2754338
Packing unit 1 pc
Catalog page Page 165 (C-6-2019)
GTIN 4017918063092
Weight per Piece (excluding packing) 735.400 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback