I/O module - IB ST 24 DO32/2-WT - 2752482

The figure shows version IB ST 24 BDO 32/2

INTERBUS-ST digital output module, 32 outputs, 24 V DC, 500 mA, 2-wire connection method, IP20 protection, consisting of: Terminal part with screw connection and module electronics, extended temperature range

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 2752482
Packing unit 1 pc
GTIN 4017918272449
Weight per Piece (excluding packing) 759.300 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback