Special function module - IB ST ZF 24 CNT - 2750947

The figure shows version IB ST 24 CNT

INTERBUS-ST counter module, 4 counter inputs, 24 V or 5 V DC signal level, IP20 protection, consisting of: Terminal part with spring-cage connection and module electronics

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Product Description

The IB ST 24 CNT module is designed for counting pulses, measuring frequencies and periods, and generating square-wave pulses.
The module has 4 channels which can be operated independently of one another. The counter then has a 16-bit resolution. Cascading is possible by simply connecting several counters in a row.
Each channel has a digital output that can be set according to the event. Simple applications can use a single device.
The module is available with either screw or spring-cage connection.

Your advantages

  • Connection of actuators in 2-wire technology
  • Connection of sensors in 2 or 3-wire technology
  • Short-circuit-proof and overload-protected outputs

Key Commercial Data

Orderkey 2750947
Packing unit 1
GTIN 4017918139575
Custom tariff number 85389091

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback