Distributed I/O device - IBS SAB 24 DIO 4/4/2 - 2750921

The figure shows the version IBS SAB 24 DI 4/4

INTERBUS sensor/actuator box, digital input/output module, 4 digital inputs, 24 V DC, 4-wire connection method, 2 digital outputs, 24 V DC, 2 A, 3-wire connection method, IP67 protection

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Key Commercial Data

Orderkey 2750921
Packing unit 1 pc
GTIN 4017918099244
Weight per Piece (excluding packing) 4.000 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback