Bus coupler - IBS ST ZF 24 BK-LK - 2750756

The figure shows version IBS ST 24 BK-LK

INTERBUS-ST bus terminal block, 24 V DC, with fiber optic F-SMA connector, IP20 protection, consisting of: Terminal part with spring-cage connection and module electronics

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Product Description

INTERBUS ST standard bus terminal modules
The INTERBUS bus terminal module connects the input/output modules of an ST station with the INTERBUS network.
Depending on the transmission medium used, the bus terminal modules are equipped with different bus connections. For copper conductors, D-SUB and MINI-COMBICON connectors are available. The fiber optic versions are equipped with F-SMA connectors.
The bus terminal modules are available in two different performance classes. A maximum of 4 or 8 input/output modules can be operated on one bus terminal module.
The bus terminal module takes on the following functions within a modular INTERBUS-ST station:
- Refreshing the INTERBUS remote bus signals
- Electrical isolation of the remote bus segments
- Decoupling of the outgoing remote bus or of the connected input/ output modules from the INTERBUS network with a software command
- Supply of the connected input/output modules with an electrically isolated voltage supply from an integrated power supply unit

Key Commercial Data

Orderkey 2750756
Packing unit 1 pc
GTIN 4017918139773
Weight per Piece (excluding packing) 520.600 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback