Surge protection device - TAE-TRAB FM-NFN-AP - 2749628

TAE outlet box (NFN) for surface mounting with surge protection for analog and digital telecommunications interfaces (VDSL up to 50 Mbps, on short paths (< 300 m) up to 100 Mbps)

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • For surface mounting
  • Three TAE6 slots
  • Suitable for DSL (ADSL2+)
  • Main areas of application: phone terminals, answering machines, modems, and fax machines
  • For two N-coded and one F-coded termination device
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2749628
Packing unit 1 pc
Catalog page Page 165 (C-4-2017)
GTIN 4017918108199
Weight per Piece (excluding packing) 1,000.000 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback