Type 3 surge protection base element - UAK-BE/L6 - 2748959

Base element with decoupling inductance 6 A, for accommodating surge protection plugs UAK for single-phase power supply units, for mounting on NS 32 and NS 35/7.5, housing width: 17.5 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Key Commercial Data

Orderkey 2748959
Packing unit 1 pc
GTIN 4017918140090
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85363010
Country of origin GR (Greece)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback