Type 3 surge protection device - MT-2PE/S- 24AC - 2748072

The figure shows version MT 2-PE/S-230 AC

Rail-mountable module with surge voltage equipment protection for power supply units, optical power and error display, mounting on NS 35/7.5. Nominal voltage: 24 V AC/DC, housing width: 50 mm

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 2748072
Packing unit 1 pc
GTIN 4017918062323
Weight per Piece (excluding packing) 124.810 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback