Printed-circuit board connector - GE-GMVSTBW 2,5 HV/ 4ST7,62NZIL - 2742971

The figure shows an 4-pos. version in green

Motor connector for VersaPoint power-level modules

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • 600 V UL approval in the smallest of dimensions
Logo Logo

Key Commercial Data

Orderkey 2742971
Packing unit 1 pc
GTIN 4046356043397
Weight per Piece (excluding packing) 100.000 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback