Bus coupler - IBS IL 24 BK-T/U - 2742094

The figure shows a product version of the article

INTERBUS bus coupler, copper connection, 24 V DC, without accessories

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Product Description

The INTERBUS bus terminal module connects the terminals of an Inline station with the INTERBUS network. A copper cable or fiber optic cable can be used to couple it to the INTERBUS remote bus. The connection is made accordingly via an INTERBUS Inline shield connector (copper). The bus terminal module takes on the following functions within an Inline station:
– Termination and refreshing of INTERBUS remote bus signals
– Decoupling the outgoing remote bus or the connected input/output modules using a software command
– Supplying the connected input/output modules using an integrated power supply unit
– Connection to functional earth ground when installed on the DIN rail
The Inline terminals can be labeled using hinged labeling fields. The fields have insert cards that can be labeled individually to suit the application. Additionally, there is the ZB-FM-6... Zack marker strip for labeling the terminal points.
Please note the following when you configure the system:
The total logic current of all terminals connected to an Inline bus terminal module must not exceed the maximum permissible total current of 2 A. Therefore, depending on your configuration, the number of terminals that you can connect may be less than 63.

Your advantages

  • Remote bus connections using copper technology
  • Electrical isolation
Logo

Key Commercial Data

Orderkey 2742094
Packing unit 1 pc
Catalog page Page 39 (AX-2007)
Weight per Piece (excluding packing) 188.000 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback