Distributed I/O device - ASI IO ME DIO 4/3 AB - 2741668

Digital input/output module, degree of protection IP20, 4 digital inputs, 24 V DC, 3 digital outputs, 24 V DC, COMBICON plugs included

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • 12.5 mm design width
  • Optimized for DIN rail mounting
  • COMBICON connection technology for the I/Os
  • COMBICON connection technology for AS-Interface
Logo

Key Commercial Data

Orderkey 2741668
Packing unit 1 pc
Catalog page Page 229 (C-6-2017)
GTIN 4017918915261
Weight per Piece (excluding packing) 162.800 g
Custom tariff number 85176200
Country of origin ID (Indonesia)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback