Distributed I/O device - ASI IO FL DIO 4/2/2 AB - 2741613

The figure shows version ASI IO FL DIO 4/2/2

AS-i digital input/output module, A/B slave, 2 digital inputs, 24 V DC, 2, 3, 4-wire connection method, 2 digital outputs, 24 V DC, 2 A, 2, 3-wire connection method, IP67 protection

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Logo

Key Commercial Data

Orderkey 2741613
Packing unit 1 pc
Catalog page Page 303 (AX-2005)
Weight per Piece (excluding packing) 124.000 g
Custom tariff number 85389091
Country of origin SG (Singapore)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback