ECO link - PB ECO LINK - 2741480

PROFIBUS ECO Link, RS-232 (V.24) PROFIBUS converter, incl. software for PC

Price:

Overview

Technical data

FAQs

Downloads

Product Description

The PROFIBUS master simulator is a simple and universal tool for the exchange of data with PROFIBUS slaves from almost all manufacturers via PROFIBUS-DP. The PROFIBUS master simulator can exchange data with numerous PROFIBUS slaves even without device master file, type file, and PROFIBUS master data. Of course, the PROFIBUS-DP master simulator also enables the use of device master files to start data exchange with PROFIBUS slaves. It is also possible to address PROFIBUS slaves. The PROFIBUS master simulator also provides the option of searching a PROFIBUS line to detect all connected devices and of displaying the result in graphical form. Output data can be transmitted consistently. When using the keyboard, it is possible to keep the outputs set for as long as the mouse button is pressed.
The interface converter is supplied with voltage by the PROFIBUS interface itself. This makes it ideal for mobile use in a laptop or notebook. The interface converter is simply connected between PROFIBUS and the RS-232 cable. The PROFIBUS master simulator is a testing device and a startup tool for PROFIBUS slaves and is therefore not suitable for controlling automation processes.
The interface converter for connection between the RS-232 interface of the PC and PROFIBUS is supplied as standard with the PROFIBUS master simulator. A connecting cable to the PC is also supplied together with the software itself on floppy disks.

Logo

Key Commercial Data

Orderkey 2741480
Packing unit 1 pc
Catalog page Page 230 (C-6-2017)
GTIN 4017918190859
Weight per Piece (excluding packing) 198.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback