AS-i gateway - ASI MA PB XL - 2741231

AS-i Gateway for PROFIBUS-DP, 31 single slaves, IP20 protection

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Description

This AS-Interface Gateway allows an AS-i 2.0 system to be connected to PROFIBUS. It is a PROFIBUS-DP device with IP20 protection. Data transmission speeds of up to 12 Mbaud are supported and automatically set.
The configuration of the AS-i system is done directly on the device by means of pushbuttons, or by means of parameterization via software. The gateway has a 2-digit, 7-segment display to display the status and diagnostics results.

Key Commercial Data

Orderkey 2741231
Packing unit 1 pc
GTIN 4017918190033
Weight per Piece (excluding packing) 409.700 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback