AS-i gateway - ASI MA IB IL - 2741228

AS-Interface gateway for Inline, IP20 protection

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Product Description

This AS-Interface gateway allows an AS-i 2.1 system to be connected to the Inline system. It forms part of an Inline station in IP20 degree of protection. It is provided for use in INTERBUS systems.
The configuration of the AS-i system is performed directly on the device by means of pushbuttons, or by means of parameterization via software. AS-Interface can also be integrated into the Inline system using CMD software. The gateway has a 3-digit, 7-segment display to display the status and diagnostics results.
The ASI MA IB IL gateway is easy to service and maintain, like all the modules in the Inline series:
- Pluggable wiring
- Extensive diagnostics displays for INTERBUS and ASI.
- Automatic connection to INTERBUS when snapped into the Inline station
- Automatic power supply when snapped into the Inline station
- Terminal points labeled with Zack marker strips
As the AS-i master, the gateway can operate up to 62 AS-i slaves in accordance with extended specification 2.1.

Logo

Key Commercial Data

Orderkey 2741228
Packing unit 1 pc
Catalog page Page 182 (AX-2007)
Weight per Piece (excluding packing) 260.000 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback