AS-i gateway - ASI MA IB PL - 2741215

AS-i Gateway for INTERBUS remote bus, 31 single slaves, IP65 protection, incl. EMS lower part

Price:

Overview

Technical data

Accessories

Downloads

Product Description

This AS-Interface Gateway allows an AS-i 2.0 system to be connected to INTERBUS. It is a an INTERBUS remote bus device with IP65 protection.
The configuration of the AS-i system is done directly on the device by means of pushbuttons, or by means of parameterization via software. AS-Interface can also be integrated into the INTERBUS system without difficulty using the CMD software. The gateway has a 2-digit, 7-segment display to display the status and diagnostics results.

Logo

Key Commercial Data

Orderkey 2741215
Packing unit 1 pc
Catalog page Page 296 (AX-2005)
Weight per Piece (excluding packing) 401.800 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

  • Create PDF
  • Send by Email
  • Feedback