Distributed I/O device - ASI IO SL DIO 8/4/4 - 2741118

AS-i digital input/output module, 4 digital inputs, 24 V DC, 2, 3-wire connection method, 4 digital outputs, 24 V DC, 0.5 A, 2-wire connection method, IP67 protection

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The digital AS-Interface S-Line input/output modules with IP67 housing protection make it possible to connect digital sensors and actuators to the AS-i using M8 connectors.
The modules are connected to AS-i with an M12 connector. With the aid of the separate 27 41 19 2 ASI CC CAB SL FCAB PWR adapter cable an S-Line module can be connected to the AS-i flat-ribbon cable.
AS-i IO code 7
AS-i ID code 0
Digital inputs: 4
Digital outputs: 4
Operating current from AS-i: 50 mA
Sensor current up to 200 mA total
Actuator current up to 0.5 A per output
Actuator current up to 2 A total

Logo

Key Commercial Data

Orderkey 2741118
Packing unit 1 pc
Catalog page Page 305 (AX-2005)
GTIN 4017918466978
Weight per Piece (excluding packing) 171.500 g
Custom tariff number 85389091
Country of origin SG (Singapore)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback