Distributed I/O device - ASI IO PL DIO 8/4/4 - 2741079

AS-i digital input/output module, single slave, 4 digital inputs, 24 V DC, 3-wire connection method, 4 digital outputs, 24 V DC, 2 A, 2-wire connection method, IP67 protection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The digital AS-Interface P-Line input/output modules with IP67 housing protection make it possible to connect digital sensors and actuators to the AS-i using spring-cage terminal blocks and Pg screw connections.
The modules are connected to AS-i using the flat-ribbon cable cable penetration technique or with round cables using the standardized EMS/EEMS lower parts. Separate mounting plates are then required.
AS-i IO code 7
AS-i ID code F
Digital inputs: 4
Digital outputs: 4
Operating current from AS-i: 60 mA
Sensor current up to 180 mA total
Actuator current up to 2 A per output
Actuator current up to 4 A total

Key Commercial Data

Orderkey 2741079
Packing unit 1 pc
GTIN 4017918189891
Weight per Piece (excluding packing) 321.800 g
Custom tariff number 85389091
Country of origin SG (Singapore)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback