Distributed I/O device - ASI IO FL DIO 4/2/2 - 2741024

AS-i digital input/output module, single slave, 2 digital inputs, 24 V DC, 2, 3, and 4-wire connection method, 2 digital outputs, 24 V DC, 2 A, 2 and 3-wire connection method, IP67 protection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The digital AS-Interface F-Line input/output modules with IP67 housing protection make it possible to connect digital sensors and actuators to the AS-i using M12 connectors.
The modules are connected to AS-i using the flat-ribbon cable cable penetration technique. The separate 27 41 13 4 ASI CC BP FL 4 mounting plate is then needed.
AS-i IO code 3
AS-i ID code F
Digital inputs: 2
Digital outputs: 2
Operating current from AS-i: 30 mA
Sensor current up to 200 mA total
Actuator current up to 2 A per output

Key Commercial Data

Orderkey 2741024
Packing unit 1 pc
GTIN 4017918189846
Weight per Piece (excluding packing) 132.500 g
Custom tariff number 85389091
Country of origin SG (Singapore)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback