Distributed I/O device - FLM DI 16 M12 - 2736835

The local bus device has digital inputs. Functions: 16 digital inputs, 3 ms filter time, 500 kbaud/2 Mbaud selection, channel-specific diagnostics, short-circuit and overload protection, 1.2 A nominal current, M12 fast connection technology.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Flexible power supply concept
  • Diagnostic and status indicators
  • SPEEDCON fast locking system
  • Short-circuit and overload protection
  • Consistent connection via M12 connectors

Key Commercial Data

Orderkey 2736835
Packing unit 1 pc
Catalog page Page 190 (C-6-2019)
GTIN 4046356135542
Weight per Piece (excluding packing) 360.000 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback