Power supply unit - ASI QUINT 100-240/4.8 EFD - 2736699

Power supply unit für AS interface, 4.8 A, integrated ground fault detector, IP20 degree of protection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Power supply unit for AS-Interface systems. Special modules with an output voltage range of 29.5 V - 31.6 V DC are used to supply the AS-Interface systems. The AS-i system also requires a data decoupling network in the power supply unit in order to be able to transmit communication signals along the power line. The ASI QUINT 100-240/2.4 EFD can supply an AS-i system with up to 2.4 A.
Safety through automatic ground fault detection: if two ground faults occur in an AS-i system, this can cause the machines to inadvertently start up or not to be able to stop operation. The ASI QUINT has an integrated ground fault detection function. A ground fault is signaled via LED and via an alarm output.

Your advantages

  • Integrated filters ensure that the modulated data flow is not affected
  • Integrated ground-fault monitoring signals short circuits on the secondary side
  • Wide-range input for operation on all common AC and DC networks
Logo

Key Commercial Data

Orderkey 2736699
Packing unit 1 pc
Catalog page Page 202 (C-6-2019)
GTIN 4017918959685
Weight per Piece (excluding packing) 1,259.600 g
Custom tariff number 85044030
Country of origin TH (Thailand)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback