Distributed I/O device - FLS PB M12 DI 16 M12 - 2736220

The stand-alone device for PROFIBUS has 16 digital inputs. The M12 connection is established using fast connection technology. The 24 V DC supply is protected against short circuit and overload. The nominal current of the device is 1.2 A.

Price:

Overview

Technical data

Accessories

Downloads

Product Description

This device is used for digital signal acquisition.

Your advantages

  • Flexible power supply concept
  • SPEEDCON fast locking system
  • Short-circuit and overload protection
  • Diagnostic and status indicators
  • Directly accessible address encoding switch
  • Consistent connection via M12 connectors
Logo

Key Commercial Data

Orderkey 2736220
Packing unit 1 pc
Catalog page Page 236 (C-6-2017)
GTIN 4017918916343
Weight per Piece (excluding packing) 343.900 g
Custom tariff number 85389099
Country of origin CN (China)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback