Distributed I/O device - FLS PB M12 DIO 4/4 M12-2A - 2736107

The stand-alone device for PROFIBUS has 4 digital inputs and 4 digital outputs each with a load capacity of 2 A. The M12 connection is established using fast connection technology. The 24 V DC supply is protected against short circuit and overload.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

This device is used for digital signal acquisition and output.

Your advantages

  • Flexible power supply concept
  • Diagnostic and status indicators
  • SPEEDCON fast locking system
  • Short-circuit and overload protection
  • Consistent connection via M12 connectors
  • Directly accessible address encoding switch
Logo

Key Commercial Data

Orderkey 2736107
Packing unit 1 pc
Catalog page Page 236 (C-6-2017)
GTIN 4017918899592
Weight per Piece (excluding packing) 383.700 g
Custom tariff number 85389099
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback