Distributed I/O device - FLS CO M12 DI 8 M12 - 2736097

The stand-alone device for CANopen® has 8 digital inputs. The M12 connection is established using fast connection technology. The 24 V DC supply is protected against short circuit and overload. The nominal current of the device is 600 mA.

Price:

Overview

Technical data

Accessories

Downloads

Product Description

This device is used for digital signal acquisition.

Your advantages

  • Flexible power supply concept
  • Diagnostic and status indicators
  • Short-circuit and overload protection
  • SPEEDCON fast locking system
  • Consistent connection via M12 connectors
  • Directly accessible address encoding switch
Logo

Key Commercial Data

Orderkey 2736097
Packing unit 1 pc
Catalog page Page 270 (C-8-2015)
GTIN 4017918904562
Weight per Piece (excluding packing) 345.900 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

  • Create PDF
  • Send by Email
  • Feedback