Mounting base housing - ME 45 UT/FE BUS/ 5+2 GN - 2735577

DIN rail housing, Lower housing part with metal foot catch, tall design, with vents, width: 45.2 mm, cross connection: integrated bus connector, number of positions cross connector: 5+2, color: green (6021)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Item is from the ME product range
  • Tool-free mounting
  • Available in overall widths from 12.5 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional bus connector that is either integrated or mounted on the DIN rail
Logo Logo

Key Commercial Data

Orderkey 2735577
Packing unit 1 pc
Minimum order quantity 10 pc
Catalog page Page 664 (C-1-2013)
GTIN 4017918601690
Weight per Piece (excluding packing) 78.000 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback