PCB terminal block - MKDSO 2,5/ 3-R GY ANGEZ.SCHR. - 2735506

Figure shows standard item in light gray

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm², Number of rows: 1, Number of positions per row: 3, product range: MKDSO 2,5/..-R, pitch: 5 mm, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: gray, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm. Product with pin output on right side

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • PCB terminal block for series ME MAX and ME electronic housings
  • Maintenance-free and vibration-resistant, thanks to the Reakdyn principle or spring-loaded elements
  • PCB terminal block is orthogonal to the PCB
  • Internationally recognized and proven screw connection
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2735506
Packing unit 1
GTIN 4017918585907
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

  • Create PDF
  • Send by Email
  • Feedback