Mounting base housing - EG 67,5-GMF/PC GN S33 - 2735467

The figure shows a fully mounted version of the electronic housing

Component housing, length: 75 mm, without vents, Lower part, color: green, width: 67.5 mm, height: 107.5 mm

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 2735467
Packing unit 1
GTIN 4017918583699
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

  • Create PDF
  • Send by Email
  • Feedback