Motor starter - IBS RL 480 MLR R DIO6/1-LK2MBD - 2734497

Electromechanical reversing load motor starter for INTERBUS; fiber optic technology with 2 Mbaud, inputs (24 V DC), integrated motor protection relay (220 V AC to 480 V AC; 8 A, maximum), sensor connection via 5-pos. M12 female connectors, rugged metal housing, IP67 protection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Rugged metal housing
  • Emergency operation on the device or via external operating elements
  • Comprehensive diagnostic functions including motor current monitoring
  • Rugged Line connector for INTERBUS with fiber optic and supply voltage
  • COMBICON connector for motor output
  • M12 connector for digital inputs

Key Commercial Data

Orderkey 2734497
Packing unit 1 pc
Catalog page Page 331 (C-8-2013)
GTIN 4017918974190
Weight per Piece (excluding packing) 4,160.000 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback