I/O module - IB L2 BOX 24 PWR IN DI4/4M12-D - 2732790

The figure shows version IB L2 BOX 24 PWR IN DI 4/4 M12

Power module, 4 digital inputs, 24 V DC, 4-wire connection method, connection for additional power supply, with cross connected inputs, IP65/67 protection

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The INTERBUS-Loop 2 power module with IP67 protection boosts the INTERBUS-Loop 2 supply voltage. This may be required, for instance, in an application where the maximum line lengths between two devices as specified in the system parameters is exceeded. The power module enables the INTERBUS network to meet the application requirements.
The module is linked to INTERBUS-Loop 2 like the supply voltage using the QUICKON fast connection system.
The four digital inputs of the module connect four sensors using M12 connectors.

Key Commercial Data

Orderkey 2732790
Packing unit 1 pc
GTIN 4017918173418
Weight per Piece (excluding packing) 206.000 g
Custom tariff number 85371098
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback