I/O module - IB L2 BOX 24 DO 4/4 M12-2A-D - 2732774

The figure shows version IB L2 BOX 24 DIO 2/2/4 M12-2A

Digital output module, 4 digital outputs, 24 V DC, 2 A, 3-wire connection, IP65/67 protection, with cross connected outputs

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The digital INTERBUS-Loop 2 input/output modules with IP67 protection make it possible to connect digital sensors and actuators to INTERBUS-Loop 2 using M12 connectors.
The module is linked to INTERBUS-Loop 2 like the supply voltage, using the QUICKON fast connection system.

Key Commercial Data

Orderkey 2732774
Packing unit 1 pc
GTIN 4017918173401
Weight per Piece (excluding packing) 233.000 g
Custom tariff number 85371098
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback