I/O module - IB L2 BOX 24 DI 4/4 M12-D - 2732761

The figure shows version IB L2 BOX 24 DI 4/4 M12

Digital input module, 4 digital inputs, 24 V DC, 4-wire connection, with cross connected inputs, IP65/67 protection

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The digital INTERBUS-Loop 2 input/output modules with IP67 protection make it possible to connect digital sensors and actuators to INTERBUS-Loop 2 using M12 connectors.
The module is linked to INTERBUS-Loop 2 like the supply voltage, using the QUICKON fast connection system.

Key Commercial Data

Orderkey 2732761
Packing unit 1 pc
GTIN 4017918173388
Weight per Piece (excluding packing) 197.100 g
Custom tariff number 85371098
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback