Distributed I/O device - IBS RL 24 DIO 4/2/4-LK-2MBD - 2732486

The figure shows version IBS RL 24 DIO 4/2/4-LK

Digital I/O device for INTERBUS; fiber optic technology with 2 Mbaud, four inputs (24 V DC), two outputs (24 V DC, 0.5 A), sensor/actuator connection via 5-pos. M12 female connectors, rugged metal housing, IP67 protection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Rugged metal housing
  • Comprehensive diagnostic functions
  • M12 connector for I/O devices
  • Rugged Line connector for INTERBUS, either with fiber optic or twisted pair, and supply voltage
Logo

Key Commercial Data

Orderkey 2732486
Packing unit 1 pc
Catalog page Page 329 (C-8-2013)
GTIN 4017918187118
Weight per Piece (excluding packing) 720.000 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback