I/O module - IB L2 BOX 24 DIO 2/2/4 M12-2A - 2732004

Digital input/output module, 2 digital inputs, 24 V DC, 4-conductor connection technology, 2 digital outputs, 24 V DC, 2 A, 3-conductor connection technology, IP65/IP67 degree of protection

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The digital INTERBUS-Loop 2 input/output modules with IP67 protection make it possible to connect digital sensors and actuators to INTERBUS-Loop 2 using M12 connectors.
The module is linked to INTERBUS-Loop 2 like the supply voltage, using the QUICKON fast connection system.

Key Commercial Data

Orderkey 2732004
Packing unit 1 pc
GTIN 4017918171353
Weight per Piece (excluding packing) 210.000 g
Custom tariff number 85371098
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

  • Create PDF
  • Send by Email
  • Feedback