Distributed I/O device - IBS RL 24 DI 16/8-LK-2MBD - 2731584

The figure shows version IBS RL 24 DI 16/8-LK

Digital input device for INTERBUS; fiber optic technology with 2 Mbaud, 16 inputs (24 V DC), sensor connection via 5-pos. M12 female connectors, rugged metal housing, IP67 protection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Rugged metal housing
  • Comprehensive diagnostic functions
  • M12 connector for I/O devices
  • Rugged Line connector for INTERBUS, either with fiber optic or twisted pair, and supply voltage
Logo

Key Commercial Data

Orderkey 2731584
Packing unit 1 pc
Catalog page Page 327 (C-8-2013)
GTIN 4017918185718
Weight per Piece (excluding packing) 838.300 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback