FO converters - IBS OPTOSUB-MA/M/R-LK-OPC-2MBD - 2731458

INTERBUS fiber optic converter for converting the remote OUT interface to fiber optics, correction of the optical transmission capacity, transmission speed of 2 Mbaud, FO output right

Price:

Overview

Technical data

Approvals

Downloads

Product Description

Modules IBS OPTOSUB-MA/M/R-LK-OPC (-500KBD and -2MBD) convert the INTERBUS remote interface to polymer fiber.
Using this converter, you can equip an INTERBUS controller board with an FO interface. Contrary to other converters, this interface is able to regulate the optical signals automatically and is better able to perform diagnostics on the bus line (optical path diagnostics).
The converter is a bus device, since it is fitted with an INTERBUS protocol chip (OPC).

Your advantages

  • INTERBUS fiber optics converter
  • Transmission speed of 2 Mbaud

Key Commercial Data

Orderkey 2731458
Packing unit 1 pc
GTIN 4017918411923
Weight per Piece (excluding packing) 56.800 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback