Termination board - IBS S7 400 ETH DSC/I-T - 2731102

Termination board, with electrical isolation

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Product Description

INTERBUS controller board for Siemens SIMATIC S7-400 PLCs
The IBS S7 400 DSC/I-T INTERBUS controller board permits the INTERBUS to be connected to the SIMATIC S7 400.
The distinguishing features of the controller board are the ease of operation and the numerous processing functions, such as:
Data preprocessing, synchronous operating modes, extended parameterization via CMD, and PCP communication.
The diagnostics display shows operational and error states in plain text, thus reducing startup times to a minimum.
Configuration and programming are carried out in the Step 7 environment.
In addition, the IBS S7 400 ETH DSC/I-T controller board permits several controller boards to be connected, controlled and configured with IBS CMD via a higher level Ethernet network. For this purpose, you can choose between the AUI and the 10Base-T interface.

Your advantages

  • Blocks for STEP 7 simplify integration
  • Maximum INTERBUS transmission speed of 2 Mbaud
  • INTERBUS with up to 8192 I/O points per controller board
Logo

Key Commercial Data

Orderkey 2731102
Packing unit 1 pc
Catalog page Page 437 (C-8-2013)
GTIN 4017918185756
Weight per Piece (excluding packing) 1,215.400 g
Custom tariff number 85371091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback