Controller - ILC 200 UNI - 2730909

INTERBUS Inline controller, with electrical isolation, Remote Field Controller for INTERBUS Inline, without accessories

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Inline controller
ILC 200 UNI transforms every Inline station into a distributed functional unit. ILC 200 UNI is installed below an Inline bus coupler (INTERBUS, PROFIBUS, DeviceNet™, Ethernet...). It then controls all the signals of the Inline station in every fieldbus system. This ensures maximum independence from the higher-level fieldbus system.
The functions which can be executed on ILC 200 UNI range from emergency operation functions in the event of a failure of the higher-level fieldbus, to redundancy functions and process data preprocessing, through to the distributed functional unit.
Plant engineering with its constantly changing customer requirements regarding both the fieldbus system and centralized control systems is the main field of application. ILC 200 UNI makes it possible to use identical functional units even when the higher-level fieldbus changes. This saves costs during plant engineering and at startup.
Direct fast inputs and outputs which can be used flexibly in different operating modes such as interrupt input, event counting and pulse generation ensure short response times on site.
All programming of the Inline controller is carried out with PC WORX, the automation software according to IEC 61131.

Logo

Key Commercial Data

Orderkey 2730909
Packing unit 1 pc
Catalog page Page 92 (AX-2005)
Weight per Piece (excluding packing) 326.200 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback