Control panel - CP 312 ETH - 2730682

Control panel with touch screen, control system and operator panel with INTERBUS G4 master, Windows CE, controller software: PC WORX, visualization software: ProVisIT

Price:

Overview

Technical data

Accessories

Downloads

Product Description

I/O functions, networking capability, fieldbus capability, control, operation and monitoring are all combined in the so-called Control Panels from Phoenix Contact. The Control Panels have an all-in-one design, i.e., many functions are located in a compact housing.
The latest Control Panel generation (CP 3xx) is equipped with powerful processors and the Windows CE operating system. The standard design includes a color LCD with touch screen and operating keys on the side as well as Ethernet and a serial interface. The applications for control, operating and monitoring can be stored on a plug-in memory card. Programming of the control section is carried out using PC Worx in IEC 61131. The visualization software ProVisIT is used for the operating and monitoring part.
Thanks to the realtime capability of Windows CE the control and operating applications can run on one processor without affecting the control application. Windows CE is a stable operating system comparable with "classical" control systems in terms of reliability.

Logo Logo

Key Commercial Data

Orderkey 2730682
Packing unit 1 pc
Catalog page Page 281 (AX-2007)
Weight per Piece (excluding packing) 3,559.000 g
Custom tariff number 85371091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback