Termination board - IBS PCI SC/RI-LK - 2730640

Termination board, with FO connection

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Product Description

INTERBUS system coupler for PCs with PCI bus
System couplers integrate master and slave functions in one controller board at reduced space and low cost.
They can be used wherever the PC takes over control functions in a lower-level INTERBUS system and at the same time requires a non-interacting link to a higher-level INTERBUS system.
A typical example is the internal control of a robot with a PC and the simultaneous link to the system network.
The software interfaces to the application program are compatible with the INTERBUS Generation 4 PC controller boards, such as the IBS PCI SC/I-T. As with all Generation 4 boards, configuration, parameterization and diagnostics are supported by the INTERBUS CMD software.
The system coupler allows for the connection of an external 24 V DC power supply to ensure uninterrupted operation of the higher-level INTERBUS system.

Key Commercial Data

Orderkey 2730640
Packing unit 1
GTIN 4017918822859
Custom tariff number 84733020

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback